Second hard disk - Industrial PC SIMATIC PC - Siemens  |   11/23/2008 1:46 AM  
Hide Images  |  Print

Minimizing downtimes...

...with second hard disk

The security of the data stored on the hard disk is one of the foundation stones of system availability.

If a second hard disk is installed, the user benefits in the following ways:

  • Simple, fast data back-up of the complete installation and of the user data  in combination with the SIMATIC PC/PG Image Creator.
  • This means that if the software installation is damaged, or if the hard disk is defective, the system can be used again immediately by booting the back-up disk.
  • Rapid restoration of the last hard disk image backed up onto the "working disk" shortens the downtime.

Minimizing downtimes with second hard disk
Optionally there are two hard disks with the Rack PC, also in a user-friendly removable rack for fast and easy data backup.


You get more information in the Online-catalogue  You get more information in the Online-catalogue