| Flat Panel - Industrial PC SIMATIC PC - Siemens | 11/23/2008 1:58 AM | ||
Hide Images |
Print
|
SIMATIC Flat Panel Monitors
As a mere display unit or optionally with
touch operation, the flat panel monitors
with brilliant 12", 15" and 19" displays
are the ideal add-on for all SIAMTIC PCs.Thanks to their scratch-resistant, anti-reflective mineral glass screen and a 24 V DC power supply, they are particularly suitable for industrial applications in machine proximity. |