|
Software WinCCProcess visualization with a new dimensionWinCC makes status and power flow of the PV system transparent. It is the optional software solution for professional visualization and control of your entire system from the PV field to the inverters to the grid connection. It can be used to present all available system data and can even be easily expanded later. Fast and reliable communication with the entire system or the inverters is based on the PROFIBUS-DP fieldbus. The PROFIBUS interface installed on the PC uses a communication processor to establish a connection to the SIMATIC S7 on the inverter. This connection is used to communicate process-relevant data of the PV system. It can be called at all times.
|
||||||||||||||||||||||||||||||||||||||||||||||