Deutsch
Contact Us | Site Map
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Vehicle Test Systems
Vehicles and Aggregates
Assembly
Garage
Solutions
Power Train, Research & Development · Components
Joystick actuator
Siemens provides a joystick actuator for operating the throttle valve or injection pump of combustion engines on test rigs.

The joystick actuator consists of the following components:

  • Three-phase servo motor (Type 1FT6), mounted with rack-and-pinion gear and inductive distance sensor
  • SIMOVERT MASTERDRIVE converter for cabinet installation, including technology module for digital position control
  • Local operating box with potentiometers for adapting to the joystick positioning distance
  • Set of power and signal cables between the converter and the servo motor, length 10 m (other lengths possible)

A traction and pressure-loadable Bowden cable is required for the mechanical connection between the actuator and the joystick. The Bowden cable is not included in delivery of the joystick actuator.


Technical Data (see supplementary drawings)

Positioning travel 0...100 mm, adjustable
Positioning/holding force 200 N
Positioning time 100 ms for the full range
Positioning accuracy < 0,5 %
Connection voltage 400 V, 50 Hz, 3 ph
Dimensions converter 90 mm x 425 mm x 350 mm (B x H x T)
Setpoint presetting Analog signal 0...10V or digital via Profibus DP
The joystick actuator offers the following advantages:
  • The performance data are designed based on AK requirements (AK: working group of the German Automotive Industry)
  • Low-loss drive of very compact design
  • Low-maintenance three-phase current technique
  • Return of the joystick guaranteed even in the event of a power failure by stored capacitor energy
  • Complete solution with integrated digital control for the position
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use