Deutsch
Contact Us | Site Map
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Vehicle Test Systems
Vehicles and Aggregates
Assembly
Garage
Solutions
Power Train, Research & Development · Gear test rigs
Universal gear test rig for research & development
 
A four-machine test bed was installed at SCANIA's Technical Centre in Södertälje (Sweden) for acquiring data regarding the fatigue, lifetime and function of truck rear axles. The test bed is used for developing rear axles, especially for heavy trucks with and without tandem axles.

For this reason a total of four electrical machines as drive and load units is required in the test room.

Drive concept

To achieve high availability for test bed operation, Siemens has developed a drive concept with the following advantages:

  • No adaptation gear boxes
  • No adjusting devices
  • High-accuracy torque measurement
  • Low power input

Design features

  • Control and monitoring:
    PLC SIMATIC S7-300 and ET 200 distributed I/O stations
  • Closed-loop control:
    Real-time processing system with MATLAB/SIMULINK software and manual operating mode.
  • Computer operation:
    Industrial PC-system with automation system CATS NT (operating system Windows 2000)
  • Data acquisition:
    For evaluating sensor signals of the test bed and test object:
    ET 200M distributed I/O stations and PROFIBUS-FO cable connections to PLC or CATS NT system.

Conclusion

The test bed is a future-oriented solution for fatigue and endurance tests as well as for function tests of rear axles for Trucks and busses.

Control behavior (step response)
Example for test setup
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use