| The test rig supports continuous testing of truck rear axle differential gears with regard to optimization of life endurance, material selection, surface finish and lubricant. It is operated by the APL company in Landau.
Using three three-phase current generators and three respectively assigned adapter gear boxes, the speed and torque values that occur in the vehicle are simulated for both static and dynamic processes.
The test specimen can also be stressed beyond its design torque to reduce the testing time. The wear and tear of teeth and the pitting of gear cogs can be specifically tested.
The test rig is also suitable for developing new rear axle gears due to its flexible control and automation concept.
Test rig design
The test rig is set up on three torsion-free base frames fixed to each other in a "T-cross" and basically consists of the following components:
- Drive unit, consisting of an externally ventilated three-phase current generator, a water-cooled planetary adapter gear box with transmissions 1:1 and 1:6 and a torque measuring flange.
- Two load units, consisting of an externally ventilated three-phase current generator and a water-cooled planetary adapter gear box with transmissions 1:3 and 1:18.
- Truck rear axle gear (test specimen) with oil conditioning device. The device is suspended (as in a truck) on a test specimen console which can be moved in X and Y direction. The test specimen is connected by jointed shafts with length compensation.
The speed and torque are measured directly on the test specimen by digital shaft encoders and a torque measuring flange.
The following safety devices are provided to protect the test rig and the test specimen: total speed monitoring through the control and vibration monitoring of the test specimen and emergency bearing for the jointed shafts and slip clutches.
The performance of the test rig is driven in a circle for the three three-phase current drives via a common DC intermediate circuit of the SIMOVERT converter. This gives an approximately halved connection rating. The reactive power requirement of this design is negligibly small in comparison to a solution with DC drives.
Technical Data |