| Automatic data transfer
SIDIS-MBR allows fault detection programs to be created directly from automotive engineering data. Typical sources for this are circuit diagrams, net lists, functional descriptions and simulation models. SIDIS-MBR takes this data automatically and then generates a functional, accurate model.
Further use of test procedures
So that the service centers can use test procedures generated with SIDIS-MBR, the routines are exported from SIDIS-MBR into SIDIS-D for further processing.
SIDIS - MBR is able to
- Produce test procedures directly from engineering data
- Ensure high quality and fast availability of test procedures
- Guarantee complete diagnostic coverage (FMEA)
- Calculate test procedures for single and multiple faults
- Optimize diagnosis with regard to time and money
|