Deutsch
Contact Us | Site Map
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Vehicle Test Systems
Vehicles and Aggregates
Assembly
Garage
Solutions
Service Data Management
SIDIS-MB
Sidis MB : Vehicle Communication Interface
SIDIS MB, the Multi Brand Diagnostic solution for workshops

Electronic systems of modern vehicles and their number of different electronic components present a major challenge to service workshops and personnel involved in repair and maintenance over the entire service life. An increasing number of functions in the vehicle systems depend on software. This means that often after an ECU has been replaced, it is still necessary to upload software in order to make the vehicle systems fully functional again. Furthermore, a growing number of functional changes and adaptations to vehicle systems are performed by means of software. In order to master the wide range of service tasks, it is there-fore essential to have service tools that provide comprehensive and efficient support to personnel in their day-to-day work. The latest diagnostics systems not only communicate with the vehicle's electronics systems, but also supply additional information for diagnostics and troubleshooting. SIDIS MB can be connected to the vehicles of 43 different manufacturers, SIDIS DSI supports 6 languages With SIDIS MB from Siemens, diagnostics and PC systems obtain access to vehicle control systems. SIDIS MB covers the vehicle communication systems of 43 major car manufacturers, from Alfa Romeo to Volvo. The diagnostics software is available in 6 languages. Apart from the diagnostic software, comprehensive vehicle information as well as customer and vehicle management are available to users. SIDIS MB provides users with excellent support in carrying out their day-to day work in service and diagnostics. With regular diagnostics data updates and a Hotline service, workshops can continue to concentrate on the vital part of their business: Customer Service.

Functions at a glance

  • Identify ECUs automatically
  • Read and clear DTCs
  • Read, record and display live data and measured values
  • Activate components
  • Basic settings
  • Program control devices
  • Reset service interval

SIDIS MB Car Comfort
The package SIDIS MB Comfort already contains the connecting cables for the OBD, USB links, as well as Bluetooth for wire-less communication, the diagnostics software with vehicle information and a cable set for European vehicle manufacturers.

Vehicle bus systems, protocols

  • Blink codes
  • OBD, ISO 15031-5, ISO 15765-4
  • ISO 9141-2, ISO 14230
  • CAN, ISO 11898, ISO 11519-2
  • SAE J1850, PWM and VPW
  • SAE J1708, FMS-compatible
  • Vendor-specific protocols

Optional a cable set especially for Asian vehicles and an update subscription for updating the diagnostic software are also available.

Download SIDIS MB brochure

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use