Deutsch
Contact Us | Site Map
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Vehicle Test Systems
Vehicles and Aggregates
Assembly
Garage
Solutions
Assembly
Chassis adjustment bench
Chassis adjustment bench technology
Siemens chassis adjustment benches are distinguished by precise SIDIS 3DCAM measurement technology, a reliable control unit and innovative system construction. This combination guarantees test benches that meet growing requirements of automobile engineering.


Chassis adjustment bench

Safety and driving comfort are determined by the quality of the chassis. The more precisely the chassis is adjusted, the higher the levels of safety and driving comfort and the lower the level of wear-and-tear on the tires. Our test bench meets many requirements for precise chassis adjustment:

  • Non-contact, high-precision CCT technology (SIDIS 3DCAM)
  • Wheel housing with large swivel area
  • Floating swivel plate with generous swivel area and low breakaway torque
  • Prepared for trailing measurement and height measurement
  • Fast vehicle centering
  • Individual, customer-specific adjustment options
  • Stable, distortion-resistant design


Test / adjustment functions

  • Measurement of track, camber, and trailing
  • Height measurement
  • Measurement of the steering wheel angle
  • Adaptive Cruise Control (ACC)
  • Steering wheel angle calibration
  • Automatic and manual track and camber adjustment depending on the steering wheel angle
  • Can be used on the assembly line, in the repair shop and in the audit area
Expandable to include:
  • Headlight adjustment (manual / automatic)
  • Driver assistance system (FAS); at the request of the client


Efficiency and ease of use

The ability to work efficiently goes hand in hand with an ergonomic operation. This applies as much to the test bed on the assembly line as to the tool for setting test sequences.

  • Can be used on the assembly line, in the repair shop and in the audit area


Versions

The modular design of the wheel alignment benches allows different versions depending on requirements:

  • Automatic or manual run-in
  • Automatic track setting
  • Traveling mid track between the axles
  • Lift / towing device
  • S point lifter
  • Centering unit
  • Chassis adjustment integrated into assembly line
  • Height adjustment integrated into assembly line
  • Height-adjustable working platform
  • Customer-specific adaptations (wheel base, track width adaptation etc.)


Conclusion

The Siemens chassis adjustment bench is distinguished by innovative solutions and the latest technologies, such as the SIDIS 3DCAM and others. Our test benches are thus optimally equipped for the future, with the rapidly growing requirements of coming vehicle generations

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use