|
Total solution partnerThe competition in the automotive industry and the requirements that result from it make it essential to assess the entire process with the respective logistics and to determine and tap the existing full potential for optimization. This is the only way to meet the omnipresent requirements for continually increasing productivity and quality. Target-oriented innovation, based on the necessities of the automotive industry, determines our actions. The completeness of our solution approaches, beginning from the digital factory planning to the complete finished product, generates an optimum in functionality, quality and availability. Our projects are completed with our standardized and highly-integrated systems in assembly and testing technology in combination with our automation technology.
|
|||||||||||||||||||||||||||||||||||||||||||||||