中文 | Deutsch | Español | Français | Italiano
Site Map | Index | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Infomaterial
Catalogs
Brochures
AV-Media
Advertisements
Magazines & Literature
Software
Infomaterial ordering
Technical Documentation
Specification Texts
Training
FAQ
Tools & Downloads
Image Database
Glossary

Advertisements

At a glance

Features and product advantages for a quick overview on the following topics:

2009/02
FastConnect
Cable assembly as you like it. On site
with FastConnect. Even fiber optics!

With FastConnect, Siemens has developed a carefully thought-out system of cables, cable connectors and assembly tools for fast, faultless assembly or on-site modifications. FastConnect is available for Industrial Ethernet/PROFINET and PROFIBUS, for RJ45, M12 or Sub-D/RS-485. And now also for fiber-optic conductors. For BFOC and SC-Duplex with a length of up to 3 km. With FastConnect FO, you can achieve the impossible!
2009/01
Switches
Switches – proven as ever,
flat as never

SCALANCE XF204IRT is the first Industrial Ethernet switch from the XF-200 range of extra-flat switches. It saves cabinet space as a result of its flat design and the smart arrangement of ports, supports Isochronous Realtime Ethernet and can offer all the benefits of SCALANCE X-200 switches as an industry-standard managed switch with integral redundancy manager function.
2009/01
IWLAN
Indoors. Outdoors.
The Everywhere-IWLAN.

We have transformed WLAN into Industrial WLAN. Featuring exceptionally reliable wireless technology and extremely rugged devices. Because in industrial processes, you can‘t leave anything to chance. And because industrial processes take place both indoors and outdoors.
2007/11
Industrial Ethernet
Security can be exciting ...
when you don’t have it!

Open networks facilitate end-to-end data communication. To keep your sunny side up, you should protect your network from unwelcome stealth attacks. And that‘s easy with SCALANCE S, the industrial security modules applicable in PROFINET and all Ethernet networks.
2007/11
Industrial Ethernet
Elements that improve the reliability
of your LAN right from the start.

Suitable for diverse network designs. Fast installable. Reliable in heavy-duty operation. Components for future-oriented industrial networks have to meet these conditions. Therefore we created a comprehensive program of switches, security modules and access points, also a variety of high quality cables and a connection system with many practical details.
2007/07
SINAUT
Telecontrol/SCADA without limits.
Modular, Flexible, Secure, Efficient.

Economical transport of gas or oil via pipelines, remote monitoring of water treatment facilities.... The SINAUT® ST7 telecontrol system is recommanded for all applications with remote process stations. SINAUT is based on SIMATIC® Standards. All networktypes can be combined as required. SINAUT offers remote programming and teleservice, process monitoring via WinCC® or OPC.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use