Software for SINAUT MICROSINAUT MICRO SC is a comprehensive software package for the PC and SIMATIC S7-200. The OPC server allows up to 256 SIMATIC S7-200 stations to be connected to a single control center via GPRS. GPRS is also used for establishing a permanent bidirectional wireless online connection to the S7-200. All connections to the GPRS nodes are monitored in a clear and transparent fashion by MICRO SC. Function
Security
Diagnosis
|
All about Software
|
||||||||||||||||||||||||||||