|
SIMATIC NET Solutions2007/09 SIMATIC NET >> Configuration 10
Sending and receiving SMS text messages via GSM modem MD720
SINAUT MD720-3 is a GPRS modem for connecting SIMATIC S7-200 stations via GPRS to a PC control center using SINAUT MICRO SC.
The brochure is available in
Order numbers 2007/04 SIMATIC NET >> Configuration 9
Remote access over the Internet via GPRS router MD740-1
As GPRS connections are routed through the Internet corresponding security measures are necessary. With this solution the SCALANCE S security module enables a secure connection to be established to remote statons with the GPRS router MD740-1. This reliably protects data transfer from espionage and manipulation.
The brochure is available in
Order numbers 2007/04 SIMATIC NET >> Configuration 8
SINAUT ST7 in IP-based environment
With this Configuration we would like to make Ethernet communication with TIM 3V-IE and GPRS radio connection via Internet simple for SINAUT beginners as well as for experienced users of classic SINAUT WAN. By means of a consistent demonstration installation you are able to comprehend the configuration and to adapt it in accordance with your own requirements.
The new brochure is available in
Order numbers 2007/01 SIMATIC NET >> Configuration 7
Integration of an AS-Interface field bus into PROFINET
using IE/AS-i LINK PN IO
Configuration 7 uses the HMI and STEP 7 functions to implement
the diagnostic functions via PROFINET and AS-Interface. Moreover,
the AS-Interface slaves can be visualized and controlled
by means of a simulation interface.
Order numbers 2006/11 SIMATIC NET >> Configuration 6
Industrial Wireless LAN using RCoax in PROFINET IO environment
The Configuration 6 brochure shows a solution based on conventional net technology has been enlarged and modernized by replacing an existing PROFIBUS connection with slip rings by a moving station, integration PROFIBUS slaves into the PROFINET IWLAN concept with PROFINET IO and an integration a PROFINET IO device over IWLAN.
Order numbers 2006/03 SIMATIC NET >> Configuration 5
Protection of an automation cell using the firewall
An automation cell is to be linked to the company network such that an access control feature only permits certain partners/network nodes or communications services to access the internal nodes of this cell. The Configuration 5 brochure proves that SCALANCE Security Modules are able to protect automation cells/components using the firewall. Order numbers 2005/11 SIMATIC NET >> Configuration 4
Industrial Security via IPsec secured VPN tunnels
If data is to be exchanged between two automation cells via a potentially unsecure network, data communications must be safeguarded. Hardware and software from SCALANCE S provide a security system that is refined down to every detail. SCALANCE S is tailored to meet the high demands placed in industrial communication. The Configuration 4 brochure proves that SCALANCE Security Modules are able to protect automation cells/components. Order numbers 2005/08 SIMATIC NET >> Configuration 3
Industrial Wireless LAN: Operator Control and Monitoring via IWLAN with SCALANCE W788-1PRO and WinCC flexible
A frequent requirement is to access a system not only from one location, but monitor and control the system independent of a particuar location. This mainly applies to extensive factory floors or inaccessable plant components. The Configuration 3 Flyer describes on the basis of an examplary configuration the operator control and monitoring via Industrial wireless LAN. Order No 2005/08 SIMATIC NET >> Configuration 2
Industrial Wireless LAN: Mobile Maintenance via IWLAN with
A frequent requirement is to access a system not only from one location. For example, during commissioning or failures it is necessary to perform system diagnostics or maintenance locally in due time. This mainly applies to extensive factory floors or inaccessible plant components. 2004/12 SIMATIC NET >> Configuration 1
Quick and easy start with SIMATIC NET configurations
SIMATIC NET configurations represent components that are system-tested and recommended for typical applications in industrial communication. The Configuration No1 Flyer describes the start-up and maintenance of control systems remote via Industrial Wireless LAN. Order No
|
All about Industrial Communication
|
|||||||||||||||||||||||||||||||