中文 | Deutsch | Español | Français | Italiano
Site Map | Index | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Industrial Ethernet
PROFINET
Industrial Wireless Communication
Network Components
IWLAN RCoax Cable
IWLAN/PB Link PN IO
SCALANCE W-700
Accessories
Power Supply
Antennas
Network management
Wireless Devices
Network transitions
SINAUT Mobile radio components (GSM/GPRS)
PROFIBUS
AS-Interface
IO-Link
Telecontrol
Network transitions
Solutions
References
Partner

Antennas and antenna accessories

Detached antennas for the SCALANCE W-700 products ensure reliable radio connections. Ideally for the products SCALANCE W788-1PRO, SCALANCE W788-2PRO and SCALANCE W744-1PRO. Simple installation, as the antennas are already prepared with antenna cable and R-SMA connectors.

The antennas of SIMATIC NET, which all comply with the IP65 degree of protection, are differentiated according to their characteristics as either directional (20° vertical, 20° horizontal) or omni-directional (360° horizontal, 30° vertical).

  • ANT793-8DR
  • ANT795-4MR
  • ANT795-6MR

Antennas Accessories

Lightning protection element PS798-1PRO

The LP 798-1PRO lightning protection element expands the possible applications for SCALANCE W-700 products with remote antennas, particularly in the case of outside use

Antenna termination impedance TI795-1R

50 Ohm for terminating the second R-SMA antenna socket, when operating a SCALANCE W-700 radio interface with only one antenna, IP65 (-20 to +60°C)

Antenna aerial extension FRNC

An aerial extension cable assembly, 5 m, with two R-SMA connections is also available for optimum installation. (only for ANT 790-variante)
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
All about Antenna, Termination Impedence and Lightning Protector