中文 | Deutsch | Español | Français | Italiano
Site Map | Index | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Publications
References
...by products
...by industries
...by technologies
Magazines
Technical Articles
Interviews
Press releases
Events & Trade Shows
Newsletter

References

Canal de Isabell / Spain

SINAUT with SCALANCE S and SCALANCE X

The customer:
Canal de Isabel II is a public company of the community of Madrid. It supplies, treats and distributes the drinking water to the city. Further, it purifies the waste water.
The company supplies 6 millions inhabitants of the community with water. The greatest challenges that the company faces are the huge seasonal and systematical fluctuations in the water availability that are due to the extremely irregular and fluctuating annual rainfalls.

The challenge:
Migration of the stations from S5 to S7
Migration of the SIMATIC S5 stations with SINAUT ST1 protocol to SIMATIC S7 stations with SINAUT ST7 protocol via an IP-based network
Implementation of a monitoring and diagnosis system based on ST7cc and WinCC in the SINAUT ST7 stations
Connection of Ethernet network via TIM4R-IE to the Control Center
Protection of the new network structure with the help of SCALANCE S612 modules

Customer‘s decision:
Hardware
20 communication modules TIM3V-IE
5 communication modules TIM4R-IE
22 SCALANCE S612
3 SCALANCE X208
2 SCALANCE X224

Software

SINAUT ST7cc
WinCC 6.2

Benefits and value for the customer:
Complete system provided by a single manufacturer - Siemens
One system for diverse network topologies (GSM, radio, dedicated line, GPRS , IP-based networks)
Thanks to SINAUT the system can anticipate in advance possible problems of the IP-based networks (e.g. latency, sporadic down times, etc.) and adjust itself
Extensive sustainability and investment security
Coherent security concept for the whole plant
Intuitive configuration without technical expertise in the field of security
Automated issue of certificates by the Configurations-Tool

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use