SIMATIC system properties
Robustness
You can depend on maximum quality and robustness in every standard product from the SIMATIC family. They’re perfectly suited for use in industrial environments. Naturally, they comply with all relevant international standards and are certified accordingly. Temperature and shock resistance, as well as vibration and EMC resistance, are defined in the SIMATIC quality regulations.
The SIMATIC product spectrum also includes special variants that are available to meet higher demands for robustness. They have been specially designed for extreme, highly aggressive environmental conditions such as high humidity, particularly high or low temperatures, and areas subject to explosion hazards.