Deutsch

New Generation IEC Motors 1LE1

Equipped with innovative technology, the IEC low-voltage motors with aluminum housing of the 1LE1 series are available in the efficiency classes EFF1 and EFF2. The energy-efficient EFF1 motors achieve a high level of efficiency through the use of copper rotors, thereby delivering significant energy cost savings while also benefiting the environment. No matter what the efficiency class, all of the motors have one and the same housing: extremely compact and optimally suited for applications with pumps and fans.