Contacts Database
Your personal contact can be found in our Contacts Database
To experience the additional interactive features of this website, please enable JavaScript in your browser and install the current Flash Player.
Content preview for PROFINET
PROFINET, the open, cross-vendor standard, is backed by PROFIBUS & PROFINET International (PI) and enables maximum transparency from the management level to the field level. It allows open IT communication, network security and simultaneous real-time communication. PROFINET is well established with more than 1.1 million installed nodes in the field and an expected growth rate of more than 35 percent per year.
PROFINET within the realm of PROFIBUS & PROFINET International Product overview: PN products by PNO companiesBesides all established diagnostic functions PROFINET offers new comprehensive diagnostic options like establisheds IT-standards, such as web services. To increase plant availability diagnostic information is available from anywhere, it also includes preventive diagnostics and maintenance.
Diagnostics concepts with PROFINETPROFINET in combination with Industrial Wireless LAN offers all possibilities for efficient company-wide communication. Hence, it ensures fast and easy integration of mobile devices for highest flexibility in production – maintenance free und cost-effective. Based on the international standard IEEE 802.11, Industrial Wireless LAN is robust, secure, and reliable as the cable itself and also enables fail-safe communication.
Industrial enhancements and current standards (white paper) i-featuers, applications, examples IWLAN products Brochure: For more flexibility and efficiency. With Industrial Wireless CommunicationPROFINET uses the established and proven PROFIsafe profile for fail-safe communication allowing standard and safety-related communication with the same media – wired or wireless. So continuous diagnostics and a common user interface are guaranteed down to the drive. This way highest protection for humans and machines in your enterprise is ensured. And at the same time highest safety standards up to SIL Level 3 / Category 4 are fulfilled.
SIMATIC Safety Integrated trailer Safe communication via PROFINET with PROFIsafe-profile Siemens Safety IntegratedWith Motion Control and PROFINET your machine performance regarding number of axies, data volume and cycle times is far beyond today‘s known limits. PROFINET combines industrial performance, the essential determinism and modern office communication on a single bus. This translates into higher precision, greater flexibility and increased productivity in your plant.
Motion Control with PROFINET Drive technology with PROFINETPROFINET CBA provides a graphical interface for engineering machine-tomachine communication as a time and cost-saving alternative to communication programming. Machines can be linked and production can be adjusted to the market requirements – easily and fast. Streamlined processes with a huge increase in profitability are the result.
Distributed intelligence with PROFINET and SIMATIC iMapYour personal contact can be found in our Contacts Database
Contact the Technical Support 24/7 via Support Request
Searching for a particular piece of information but failed to find it? Contact our WebScout
If you have any problems with our webpages, please contact our Webmaster