Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Micro Automation Sets - Antriebstechnik

Micro Application Examples (with Startup Code)

Micro Application Examples are complete program examples for actual automation tasks including the appropriate program codes.

Here you will find:
  • a description of the automation task
  • descriptions of functions
  • advantages / disadvantages of the solution
  • a list of components
  • performance data
  • comparisons / alternatives
  • background knowledge
  • installation instructions for Hard-/Software
  • an operating instruction of the application
  • program descriptions

Startup Code

The startup code and the test parameter sets support you to get started with your Micro Automation Sets. They allow you to quickly test the hardware and software interfaces between the products in the Micro Automation Sets.

The code is always allocated to the components in the set, and shows how these components interact. The code does not represent any real application in the sense of a technological problem solution with definable characteristics and properties.

The following Micro Application Examples with Startup Code are available:

  Topic Link

  Drive Technology

  MAS 1: Closed-Loop Positioning Control with standard Drives more

  MAS 9: Flexibly starting, controlling and monitoring motors more

  MAS 22: Controlled positioning with standard drives more

  MAS 23: PI controller for simple applications – Optimum control of motor speeds more

  MAS 26: Simple networking and cascading of drives more


  Building Automation

  MAS 8: Autonomous switching in the GAMMA instabus network in building automation systems more

  MAS 28: Integration via communication with KNX/EIB more

  MAS 29: Automatic transfer switch equipment (ATSE) for continuous power supply more

  Remote Control

  MAS 5: Wireless signalling and switching per SMS more

  MAS 17: Remote control and telemonitoring via dedicated modem more

  MAS 21: Wireless Data Communication based on GPRS more

  Communication

  MAS 4: Machine-level visualization with Touch Panel more

  MAS 7: Safety-integrated switching in the AS-Interface network more

  MAS 11: Simplest possible access to PLC data via standard PC applications more

  MAS 14: Networking automation systems via Industrial Ethernet more

  MAS 15: Easy process communications based on web technology more

  MAS 16: Distributed Control with AS-Interface networks in industrial applications more

  Measuring & Sensor Technology

  MAS 3: Distance and level measurement in industrial applications more

  MAS 6: Quality assurance through weighing, controlling and recording more

  MAS 18: Easy and reliable detection of objects with optical proximity switches more

  MAS 24: Fast and safe fault diagnostics for 24-V load circuits more

  MAS 27: Flexible Decoding and Processing of Data Matrix Codes more
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use