Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Solutions
Drive Technology
MAS 1
MAS 9
MAS 12
MAS 22
MAS 23
MAS 26
Building Automation
Remote Control
Communication
Measuring & Sensor Technology
Partners
Micro Automation Sets - Antriebstechnik

Drive Technology – Starting, controlling and positioning with standard drives

Drive technology and automation technology grow closer together every day. Simple positioning tasks are becoming more and more automated, and low-cost, efficient local control is gaining in importance. Examples are manual feeding of raw material, transport of in-process products from one machine to the next processing unit, or simple handling tasks such as turning a material over.


Your benefits

  • Ideal for simple and economic positioning tasks
  • Reliable operation due to the small number of clearly traceable parameters
  • Drive tasks can be easily and directly connected to the sensor and control functions
  • Cost-effective and efficient:
    One control concept instead of mixing machine control and positioning control

Applications

The Micro Automation Sets for drive technology can be applied for transport systems, mechanical engineering and infrastructure among other things.


 MAS 1: Closed-Loop Positioning Control with standard Drives
Solving Positioning Tasks easily and optimally using SIMATIC S7-200 and the SINAMICS G110 Frequency Inverter

The MAS 1 is particularly suitable for industrial applications requiring the positioning of objects.  more

 MAS 9: Flexibly starting, controlling and monitoring motors
Flexibly starting, controlling and monitoring motors using the SIRIUS function relay and LOGO! logic module

The MAS 9 is particularly suitable for the cost-efficient, central and flexible monitoring and controlling of motors.  more

 MAS 12: Simple and easy speed control for drives
Control and speed-dependent drive tasks using the LOGO! logic module and SINAMICS G110 frequency converter

The MAS 12 is particularly suitable for small, speed-controlled drives used in transportation systems, building installations and machine control.  more

 MAS 22: Controlled positioning with standard drives
Perform position control drive tasks using SIMATIC S7-200 and the SINAMICS G110 frequency inverters

The MAS 22 is particularly suitable for simple positioning tasks without use of analog moduls or digital I/O.  more

 MAS 23: PI controller for simple applications – Optimum control of motor speeds
Perform control- and speed-dependent drive tasks using the LOGO! logic module and SINAMICS G110 frequency inverters

The MAS 23 is particularly suitable for the low-cost and user-friendly control of motors speeds.  more

 MAS 26: Simple networking and cascading of drives
Continuous adjustment of motor power with SIMATIC S7-200, 4x SINAMICS G110 and TP 177 micro

The MAS 26 is particularly suitable for applications with several interconnected drives. Requirements for a dynamic speed change or controllable/adjustable speed can easily be met.  more
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use