SIMATIC Flat Panel Monitors
Brilliant LCD-Monitors for industrial applications
Description
SIMATIC Flat Panels are fully industrial LCD monitors with bright TFT displays that can be connected to any SIMATIC IPC and almost all standard PCs.
The TFT LCD is protected by a scratch-resistant, anti-reflective mineral glass screen and also available with an optional touch-sensor for the direct process control.
For the display sizes 12" and 15" there are also devices with a membrane keyboard.
Highlights:
Standard variants
Bright TFT display with a large viewing angle
Available as pure display or with optional touch screen
5 m maximum distance to computing unit
VGA and DVI-D interfaces
24V and 120/240V power supply
Suited to installation in the machine, in control cabinets, consoles and gantries or in 19" racks.
Protection rate IP65/NEMA 4 (front when mounted)
Vibration load during operation 1 g
Shock load during operation 5 g
Additional Features of Extended Variants
30 m maximum distance to computing unit
2 USB-Interfaces on the back of the device
Background lighting can be dimmed
Combined power supply: 24V(DC) and 100-240V (AC)
Certificates for ship building
Possible Inclination for mounting in a console extended to 70°
Device variants:
SIMATIC Flat Panel 12 inch/ 12 inch Touch
12,1" TFT- color display, 800 x 600 pixels
Mounting dimensions: 368 x 290 x 49 mm (W x H x D)
Dimensions of front panel : 400 x 310 mm (W x H)
SIMATIC Flat Panel 15 inch / 15 inch Touch
15,1" TFT-color display, 1024 x 768 Pixel
Mounting dimensions: 450 x 290 x 51mm (W x H x D)
Dimensions of front panel : 483 x 310 mm (W x H)
SIMATIC Flat Panel 19 inch / 19 inch Touch
19,1" TFT-color display, 1280 x 1024 pixels
Mounting dimensions: 450 x 380 x 53 mm (W x H x D)
Dimensions of front panel : 483 x 400 mm (W x H)
SIMATIC Flat Panel 12 inch Key
Resolution: 800 x 600 pixels
Mounting dimensions: 450 x 290 x 49 mm (W x H x D)
Dimensions of front panel: 483 x 310 mm (W x H)
36 Function keys
SIMATIC Flat Panel 15 inch Key
Resolution: 1024 x 768 pixels
Mounting dimensions: 450 x 321 x 49 mm (W x H x D)
Dimensions of front panel: 483 x 355 mm (W x H)
36 Function keys