FLENDER gear units for central drives
Description
In the case of central drives, the mill is driven from the end face. Since there is no girth gear transmission, relatively large gear units are required, even for low power rating ranges. Because of their power capacity, load sharing gear units such as our DUORED 2 and planetary gear units, have proved particularly effective here.
Advantages
Compact drive
Optimized gear teeth geometry
High manufacturing quality
Low noise emission
Optimum power/weight ratio
Applications
Crushing of minerals, ores, coal, or cement clinker in the building materials industry and coal preparation