Switch language to:
Integrated automation solutions for your packaging machine: With Siemens, you will deploy packaging machines economically, deliver them quickly, and retrofit them flexibly.
You can efficiently guarantee the all-round security for your pallets with strapping machines automated with SIMOTION C230 and asynchronous motors from Siemens.
Getting to the vertical or horizontal bag packing machine quicker: With Siemens’ SIMOTION Baggers & Wrappers, you save time and benefit from numerous functionalities.
Find out here how to make economical top loading machines: with SIMOTION Top Loading, your machine application for handling tasks is created quickly and easily.
SIMOTION for the perfect palletizer: This pioneering motion control system from Siemens improves packing efficiency and productivity by coordinating all three linear and rotary motion axes.
Cartoning systems: The transport system, which is often designed as a collecting or pocket-type conveyor, transports the blister packs to the cartoning system for further processing. The carton blanks taken from the magazine are erected to insert the blis
Maximum precision for your form, fill and seal machine: Siemens offers you a solution that meets all requirements in relation to positioning and synchronization accuracy.
Discover our complete range of labeling machine solutions — Siemens’ labeling machine applications cover a broad spectrum of labeling technologies and label types to increase manufacturing efficiency.
Covering, wrapping
The foil blisters are produced from a hot-formed foil ribbon (PVC, PS, PE) , subsequently filled from the top with pills via appropriate feeding and proportioning units and then sealed with aluminum or plastic foils.
When it comes to filling and proportioning liquid or paste-like substances in the pharmaceuticals, cosmetics or food industries, precision and throughput are the most important parameters.
(interpack-2011)
(Concept for the automation of a filling system)
General machine types
The "Tobacco" segment includes machines for the manufacturing and packaging of cigarettes.
Transport of the bottles or cans within a filling system is normally executed via flat-top chains from chrome nickel steel. Plastic belts are more and more used in new systems.
Packing/unpacking machine: High throughputs in beverage filling systems demand very much of packing technology. Packing and unpacking of the bottles must be executed trouble-free, at high speed and with precision.
Pallet-charging machine: Prior to stacking the packing units onto the pallet, the units are first formed in a layer and then fed into the pallet-charging machine. Pallet-charging is always executed layer by layer.
Sleeve labeling machine: The label that is attached like a sleeve around the bottle, offers more space for an optical design with a high marketing effect. Plastic films from PP, PE or polystyrene are used for them.
Beverages: Depending on the beverage type, various bottling methods are required; beverages are bottled in most different containers such as bottles, cans and more and more in designer and fashionable containers.
Automation and drive solutions for packaging machines in the fields of pharmaceuticals / cosmetics
Food: The packaging of food places great demands on the packaging process since, in particular, the specific quality-preserving properties of the goods must be taken into account.