STARTER Commissioning Software

Commissioning and diagnostics - intelligent and simple

The STARTER commissioning tool supports you when parameterizing, commissioning, troubleshooting and when service is required. A real highlight: Using STARTER, you can import all of the relevant data from the electronic type plates of the drive components. This speeds up parameterization, helps avoid possible incorrect entries and therefore significantly reduces your costs. You can check your parameterization and automatically optimize it using the integrated test functions. Setpoints and actual values can be traced and displayed in the and frequency domains. Further, STARTER offers a graphic configuring interface. This provides a good overview, simple handling and allows safety acceptance reports to be automatically generated.



STARTER - simple and efficient parameterization

  • Fast commissioning with few parameters

  • Expert mode with all parameters

  • Support of service and diagnostic functions directly at the device or via teleservice access