Open for multiple tasks
Windows XP Professional is used as the operating system for SIMOTION P, the PC-based motion control system from Siemens. Our PC-based motion control system features real-time expansion for SIMOTION and is ready to run with no need for elaborate installation.
SIMOTION P With SIMOTION P, other PC applications can run in parallel with the SIMOTION machine applications. These include the SIMOTION engineering system, an HMI system, an operating application, a process data evaluation application, standard PC application, and others.
Several PC-based motion control panel versions are available for operating our innovative PC-based motion control system, and drives and peripherals can be connected as needed using PROFIBUS or PROFINET.
The benefits at a glance
Higher performance resulting from efficient PC processor architectures
Operational security based on industry-standard components, even under the toughest thermal and mechanical loads
Openness to standard applications based on the Windows operating system
Typical applications
Our PC-based motion control system is recommended for use with any application where the following requirements apply.
High-performance motion control system
Openness to PC world
Control and visualization on one piece of hardware
Comprehensive storage, evaluation and logging of data
Remote diagnostics and remote operation