Tools

Drive TechnologyDrive Technology

Site ExplorerSite Explorer
Close site explorer

SIMOTICS XP Explosion-proof Motors

Maximum safety and extreme ruggedness

Genral description

With the explosion-protected motors SIMOTICS XP from Siemens you are going further than the basic safety requirements: our rugged Ex motors operate completely reliably even under the most extreme conditions – and this has been proven worldwide a hundred thousand times over. And what is more, there are no gaps in our Ex motor range, they meet all requirements with maximum safety and high efficiency during operation.

We offer drive solutions with double protection for exceptional requirements. The result: A portfolio of motors that is globally unrivalled in terms of scope and standard.

Explosion-protected Motor

Technical data overview

Brief overview

Increased safety
"e"

Increased safety
"d"

Increased safety
"n"

Dust explosion protection

NEMA Ex

Power range:

0.12 - 165 kW

0.25 - 950 kW 

0.09 - 1000 kW 

0.09 - 1000 kW

1 - 300 HP

Voltage range:

All commonly used voltages

230, 460 & 575 V with 60 Hz

Frame size:

63 M - 315 L

71 M - 450

63 M - 450

63 M - 450

140 - 440

Design:

All common construction types

Rated speed:

750 - 3600 min-1

900-3600 min-1

Rated torque:

0.6 - 10300 Nm

1.5-1772 lb-ft

Application area:

Ex-Zone 1
II 2G Ex e IIC
T1-T3

Ex-Zone 1
II 2G Ex de IIC T1-T6

Ex-Zone 2
II 3G Ex nA IIC T3

Ex-Zone 21/22:
Zone 21:
II 2D Ex tb
IIIC T125°C Zone 22:
II 3D Ex tc
IIIB T125°C

Class I, Group D, Class II, Groups F&G Division 1 hazardous areas

Customer benefits

  • Type spectrum IEC 
    Our explosion-protected motors SIMOTICS XP fulfill the ATEX 95 directive::
    - Integrated gray cast iron series for standard and explosion-protected motors
    - Motors with “increased safety” - “e” (Ex e II) type of protection, Motors with flameproof enclosure - “d” (Ex de IIC), Motors in non-sparking design - “n” (Ex nA) and motors with dust explosion protection "t" for Zone 21/22

  • Type spectrum NEMA
    Explosion-proof motors fulfill the strict requirements according to:
    - Class I, Group D
    - Class II, Groups F&G
    - Division 1, hazardous areas


Typical applications

In hazardous environments, such as in chemical plants, the oil industry, in gas works, in wood and plastic processing industry or in agriculture.