RUGGEDCOM RS900 Wireless Devices

The RS900W family are wireless Ethernet switches which integrate IEEE 802.11b/g secure wireless LAN, with fully managed Ethernet switches and optional serial server functionality. With the installation of the RS900W series of wireless LAN products, a network designer will achieve the integration of wired and wireless networks. The RS900W product family can be configured as an access point, client, or bridge device.

Wireless Ethernet with integrated 8-port managed switch and 128-bit encryption

Cyber Security Features

  • WPA (Wi-Fi protected access) with TKIP for enhanced security and encryption

  • WPA2/11i CCMP for robust security and 128-bit AES encryption

  • IEEE 802.1X/RADIUS using EAP-PEAP for secure “enterprise class” authentication configuration

  • Pre-shared key mode (PSK) for “personal” mode authentication configuration

  • Multilevel user passwords

  • SSH/SSL encryption (128-bit encryption)

  • Enable/disable ports, MAC-based port security

  • Port-based network access control (802.1x)

  • VLAN (802.1Q) to segregate and secure network traffic

  • RADIUS centralized password management

  • SNMPv3 authentication and 56-bit encryption



Universal Power Supply Options

  • Fully integrated power supply (no external adapters)

  • Universal high-voltage range: 88–300 VDC or 85–264 VAC

  • Dual low-voltage DC inputs: 24 VDC (10–36 VDC) or 48 VDC (36–72 VDC)

  • Terminal blocks for reliable, maintenance¬-free connections

  • CSA/UL 60950 safety approved to +85°C




Rugged Rated for Reliability in Harsh Environments

  • Immunity to EMI and heavy electrical surges

  • Meets IEEE 1613 (electric utility substations)

  • Exceeds IEC 61850-3 (electric utility substations)

  • Exceeds IEC 61800-3 (variable-speed drive systems)

  • Exceeds IEC 61000-6-2 (generic industrial)

  • Exceeds NEMA TS-2 (traffic control equipment)

  • –40°C to +85°C operating temperature (no fans)

  • 20 AWG galvanized steel enclosure

  • DIN or panel mounting options provide secure mechanical reliability

  • Hazardous location certification: Class 1 Division 2



RUGGEDCOM Operating System (ROS®) Features

  • Simple plug and play operation – automatic learning, negotiation, and crossover detection

  • MSTP (802.1Q-2005, formerly 802.1s)

  • RSTP (802.1D-2004) and Enhanced Rapid Spanning Tree (eRSTP™) network fault recovery (<5 ms)

  • Quality of service (802.1p) for real-time traffic

  • VLAN (802.1Q) with double tagging and GVRP support

  • Link aggregation (802.3ad)

  • IGMP snooping for multicast filtering

  • Port rate limiting and broadcast storm limiting

  • Port configuration, status, statistics, mirroring, security

  • SNTP time synchronization (client and server)