SIMATIC HMI TP1200 Comfort

12 inch Touch Panel with TFT color widescreen display

Description

All devices of the new SIMATIC HMI Comfort Panel family are characterized by the same outstanding range of functions regardless the chosen size of the device. All devices offer high-resolution 16 Mio color widescreen displays with a large viewing angle and the capabilty of dimming backlight from 0- to 100%

The TP1200 offers high end  performance for HMI applications where a higher screen resolution is needed.

A starter kit is available, which in addition to the device includes the configuration software WinCC Comfort (TIA Portal) , the SIMATIC HMI Manual Collection on DVD, an Ethernet cable as well as a 2 GB SIMATIC HMI Memory Card all at a considerable price advantage .

Area of application

The SIMATIC HMI Comfort Panels are high-end HMI devices for sophisticated HMI tasks in PROFIBUS as well as PROFINET environments. The Panels can be used in ExZone 2 hazardous areas without additional housings (certification scheduled)
The TP1200 Comfort is the successor of the  Multi Panel MP 277 10 inch Touch, it offers 22% additional display space, a higher screen resolution and higher performance.

Benefits

  • Integrated high-end functionality with archives, scripts, several viewers and Internet Explorer

  • The standardized PROFIenergy profile permits a coordinated, centralized shutdown of the devices during idle times

  • Data security for recipes and archives (RDB format)  in the event of power failure, even for plugged in SIMATIC HMI Memory cards

  • Innovative service and commissioning concept through second SD card (automatic backup)

  • Maintenance-free design and long service life of the backlighting

  • Mounting in landscape or portrait orientation


Design and functions

The high performance of the devices makes short image refresh times possible, enabling the operator to respond quickly to the latest plant status. All SIMATIC HMI Comfort Panels have interfaces for PROFINET and PROFIBUS networks, as well as for the connection of a USB periphery.

The LED backlighting of the new SIMATIC HMI Comfort Panels is dimmable up to 100 percent. This not only enables energy to be saved, but also allows the brightness of the display to be adapted to the respective application, which is important for example in marine applications.In addition, the energy consumption can also be reduced by means of the standardized PROFIenergy protocol. This makes it possible to centrally shut down loads that are no longer required, and to record energy readings. The displays of the SIMATIC HMI Comfort Panels can, for example, be switched off during short breaks in order to save energy.

The Comfort Panels offer full security against zero voltage without an additional uninterruptible power supply (UPS) by means of two SIMATIC HMI Memory cards. This safeguards not only the data in the internal memory, but also the archive and recipes in RDB format against power failure.

A new feature is the option for system diagnosis in connection with Simatic controllers. Diagnostic information, for which a programming device was previously required, can now be read out via the SIMATIC HMI Comfort Panel. Projects are loaded by means of PROFINET , PROFIBUS or standard USB cable. All device settings are performed simply during configuration: this avoids the need to make additional settings on the device and thereby simplifies the commissioning procedure. All data is saved on a system card that is located in the device and that can be used for uncomplicated project transfer.

The touchscreen versions can be installed in portrait format, enabling them to be used for applications where the installation space is limited. The Comfort Panels with 7" or larger screens have long-life cast aluminum enclosures.

Technical data

Feature

SIMATIC HMI TP1200 Comfort

Display

12.1 inch TFT widescreen display, 16 Mio colors

Resolution

1280 x 800 pixels

Control elements

Touch screen

User memory

12 MB

Interfaces


2 x RJ 45 for PROFINET (with integrated switch)
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 X USB-device
2 x SD card slot

Degree of prpotection

IP 65, NEMA 4x (front if mounted) / IP 20 rear

Installation cutout

310 x 221 mm (W x H)

Front panel

330 x 241 mm (W x H)

Device depth

63 mm

Configuration software

WinCC Comfort (TIA Portal) or higher