The new SIMOGEAR gear motor delivers performance from 0.09 kW up to 30 kW. It can achieve a gear unit torque up to 5.000 Nm with helical, parallel shaft and helical bevel gear units, additional types and sizes will follow. Due to accordance to the current measures, SIMOGEAR is compatible to many other suppliers of gear motors.