SIMATIC ET 200eco

Digital block I/O with IP65/67 degree of protection

Description

ET 200eco has a compact, rugged enclosure and is very easy to use. It can be connected to PROFIBUS DP at up to 12 Mbit/s.

SIMATIC ET 200eco

Area of application

The cost-efficient digital block I/O enables cabinetless installation with IP67 protection right at the site of the process especially where space is restricted.Fail-safe modules enable integration in safety-related systems with SIMATIC Safety Integrated using the PROFIsafe profile over PROFIBUS DP. The pin assignment for the actuators and sensors is modeled on the IP65/67 standardization trends.

Benefits

  • Small footprint

  • Comprehensive range of modules

  • Flexible and fast connection

  • „Safety Integrated“ – failsafe modules

  • Easy handling and installation

  • Integrated diagnostic functions

  • The plant availability is increased by the integrated T functionality in the connection block

  • The electronic block can be replaced with the equipment live without the need to interrupt the supply voltage or the bus train.


Design and function

ET 200eco comprises basic modules and two different connection blocks.
Selection is possible between M12, 7/8" and ECOFAST:

  • Bus connection via 2 x M12 and power supply via 2 x 7/8" with 2 rotary coding switches for PROFIBUS address assignment

  • ECOFAST: 2 x hybrid field bus interface RS 485 with identification connector for the PROFIBUS address setting

In the 16 DI version, nonequivalent sensors can also be connected

ET 200eco modules with technical data

Technical data

Transfer rates

9.6 kbit/s to 12 Mbit/s

Power supply

DC 24 V

Current input from load circuit 1, up to 55 °C

Up to 1 A (according to version)

Current carrying capacity of the outputs per channel

0.5/1.3/2 A (according to version)

Current input from load circuit 2, up to 55 °C, max

8 A

Diagnostic function
Group fault display
Short-circuit (encoder supply)
Load voltage


yes
module-by-module
module-by-module

Dimensions (W x H x D)
Basic module
Basic module with ECOFAST
Basic module with M12, 7/8


210 x 60 x 28 mm
210 x 60 x 54 mm
210 x 60 x 53 mm