Deutsch | English
Site Map | Contatti | Index
Home  |  Prodotti & Soluzioni  |  News Center  |  e-commerce  |  Support
[Advanced]
Prodotti & Sistemi
Tecnica d'azionamento
Sistemi di automazione
PLC SIMATIC
SIMOTION
Piattaforme hardware
SIMOTION D
Referenze
SIMOTION C
SIMOTION P
Software
Componenti di sistema complementari
Soluzioni con SIMOTION
Sistemi di cablaggio/armadi di comando
Comunicazione
Safety Integrated
Altre Teme
Soluzioni per macchine da stampa
Servizi
Referenze
SIMOTION D

Referenze

GOSS International

PROFINET - superior print quality with reduced maculation

Commercial printing press

In the new concept which has been recently developed for GOSS Sunday machines, 3 to 15 SIMOTION D435/D445 and SINAMICS S120 devices are used depending on the machine size. Up to 50 SINAMICS S120 ranging from 5 to 100 KW as well as 1PH/1FK motors are used as drives. So far, these machines have been equipped with MASTERDRIVES MC. GOSS has already installed the first 4 SIMOTION machines at end customers that successfully use them for manufacturing applications. They have successfully migrated to SIMOTION. Due to this great success, they plan to migrate further GOSS machines to SIMOTION.

Tutti i riferimenti - SIMOTION D

Titolo Macchina / Cliente
PROFINET - superior print quality with reduced maculation Commercial printing press
GOSS International
Flexible Printing With a Combination Drive High-performance-printing maschines
MAN Roland, Augsburg (GER)
More Precision with Motion Control Label Inspection and Finishing Machines
Rotoflex International Inc., Ontario (Canada)
SIMOTION / SINAMICS / PROFINET in printing machines Web offset printing machine
MAN Roland; Augsburg (Germany)

Stampa
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use