Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Automation Systems
PLC SIMATIC
MC System SIMOTION
System cables/Control cabinets
Communication
Safety Integrated
Further Topics
Solutions for Printing Machines
Services
References

PLC SIMATIC

PLC SIMATIC

Simatic is the basis automation system system for solving general automation tasks in most sectors. It consists of standard hardware and software components, which provide a whole range of options for customized extensions.

Click on http://www.siemens.com/simatic for more details on SIMATIC controls .

SIMATIC controls

From the small compact device to the heavy-duty PLC and the PC-based control. There are SIMATIC controls to meet all demands and every requirement, in all types and sizes. What they all have in common is excellent processing performance in the tightest of spaces, robustness in the face of the toughest mechanical and climatic stresses, high-speed and expandability.This graduated performance is the strength of the SIMATIC family.
Further information on the subject
SIMATIC Controllers in the Printing Sector
On the control level, we use SIMATIC S7 freely programmable controllers.

Technological components

With SIMATIC controls, you have the best equipment for technological tasks. Counter and closed-loop control functions are already integrated into the SIMATIC S7 CPU 314 IFM. For particularly demanding technological tasks, you also have available powerful function modules (FM), providing a convenient and time-optimized solution for technological tasks such as counting, closed-loop control, cam control, controlled or closed loop position-controlled positioning, multi-axis interpolation, synchronous operation etc.

Distributed I/Os

With the ET 200 distributed I/O system, digital and analog inputs/outputs can be connected to the central control. Intelligent I/O modules can also be employed decentrally via the ET 200.

SIMATIC HMI

The SIMATIC HMI provides the right operator interface solution for every automation task.
All about PLC SIMATIC
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use