Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Products & Systems
Drive Technology
Automation Systems
PLC SIMATIC
MC System SIMOTION
Hardware platforms
Software
Supplementary System Components
Safety systems - Safety Integrated
Peripheral components for SIMOTION
Power supply units
SIMATIC S7-300 I/O modules
Distributed I/Os
SINAMICS drive I/Os
Further I/Os
Solutions with SIMOTION
System cables/Control cabinets
Communication
Safety Integrated
Further Topics
Solutions for Printing Machines
Services
References

Distributed I/Os

Today, distributed machine and system configurations are mainly used in automation engineering. This considerably reduces the wiring expenditure and significantly increases flexibility and reliability.

In addition to PROFIBUS DP, the most successful open fieldbus in automation engineering, PROFINET is used to connect distributed I/Os. At the actuator-sensor level, the AS interface controls the communication. This ensures proper data exchange across the entire automation environment.

www.siemens.com/et200

SIMATIC ET200

Modular I/O system for control cabinet configuration and high channel densities
Precisely scalable I/O system for control cabinet configuration and particularly time-critical applications; including motor starters, safety engineering and individual load group roots
Modular I/O system with degree of protection IP65/67 for machine-based applications without control cabinet; providing features such as reduced size, Safety Integrated with PROFIsafe, PROFINET connection and hot modular replacement
Compact, low-cost I/O system with degree of protection IP65/67 for machine-based applications without control cabinet with flexible and fast ECOFAST or M12 connectors

ADI 4 / IM 174 for the connection of drives

AS-Interface

www.siemens.com/as-interface
All about Supplementary System Components
Print
   

© Siemens AG 2001-2010 - Corporate Information - Privacy Policy - Terms of Use