Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Permanent magnet excited synchronous motors
Asynchronous servo / main spindel motors
Synchronous Servomotors
Servomotors 1FT6
Servomotors 1FT7
Servomotors 1FS6
Torque motors
Motor spindles
Distributed Drive Technology
AC converters
Engineering Software
Automation Systems
Communication
Safety Integrated
Further Topics
Solutions for Printing Machines
Services
References

Synchronous motors 1FT7

The compact synchronous motors for high-performance applications

The 1FT7 motors are permanent-magnet synchronous motors with very compact dimensions and an attractive design. Quick and easy installation of the motors is possible because of the proven cross profile.
The 1FT7 motors satisfy the highest demands on the dynamic response, speed setting range including field weakening, radial eccentricity and positioning accuracy. They are equipped with the latest encoder technology and optimized for operation on our completely digital drive and control systems.

1FT7 synchronous motors - for high-performance motion control applications

  • Quadruple overload capability
    over a large speed range
  • Very high surface quality on the workpiece
    through high radial eccentricity and very low torque ripple
    and ripple
  • Easy to service and install
    through rotatable connectors, cross profile, electronic type plate
    and simple on-site encoder replacement without adjustment

1FT7 synchronous motors - overview of the product range

In the first version, the 1FT7 motors are available as natural cooled motors with shaft heights from 48 to 100.

Rated speed *: 1,500 - 6,000 rpm
Rated power *: 0,85 kW - 10,5 kW
Static torque *: 3 - 70 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1FT7 synchronous motors - typical areas of application

High-performance motion control and positioning applications in production machines, such as packaging machines, textile machines, foil drawing machines, printing machines as well as in conveyor technology and in handling devices. Feed drives in high-performance machine tools.

Further Information

1FT7 synchronous motors as geared motors
All about Servomotors 1FT7
Motion Control Motors
Motion Control Motoren
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use