SIMOTION Function Library

The Function Library is independent of industry sectors and subdivided into several sub-libraries

The System Function Library is the library which extends the system functions of SIMOTION on the basis of standard functions (e.g. control blocks) resp. enables the integration of special I/Os (e.g. integration of function modules FM and communication modules CP, POSMO A, etc.).

The Motion Function Library is the library for standard functions used to control axes.
The Mechatronic Function Library contains mechatronic standard functions (e.g. drum feed).
- Examples
The examples show how to handle the SIMOTION system (e.g. the integration of HMI systems)
- Applications
The applications show the use of SIMOTION functions on the machine.