Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Permanent magnet excited synchronous motors
Asynchronous servo / main spindel motors
Synchronous Servomotors
Torque motors
Torque- motors 1FW3
Torque- motors 1FW6
Motor spindles
Distributed Drive Technology
AC converters
Engineering Software
Automation Systems
Communication
Safety Integrated
Further Topics
Solutions for Printing Machines
Services
References

Built-in torque motors 1FW6

The built-in torque motor for applications with very high torques
and high precision

Torque Motoren 1FW6

Built-in torque motors are liquid-cooled, multi-pole permanent-magnet AC synchronous motors. The motors are supplied as built-in components. In addition a bearing and an encoder system are required for a complete drive unit.

1FW6 built-in torque motors for:

  • High dynamic response
  • High repeatability
  • No mechanical transmission elements such as couplings or gearboxes required

1FW6 built-in torque motors - overview of the product range:

Rated speed*: 40 - 430 rpm
Rated torque*: 109 - 4,590 Nm
Maximum torque*: 179 - 8,570 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1FW6 built-in torque motors - typical areas of application

  • Rotary indexing machines, rotary tables, swivel axes
  • Rotary axes (A, B, C axis in 5-axis machine tools)
  • Turret indexing and cylinder indexing for single-spindle and multi-spindle machines
  • Dynamic tool magazine
  • Rotating spindles in milling machines

All about Built-in torque motors 1FW6
Motion Control Motors
Motion Control Motoren
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use