Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Permanent magnet excited synchronous motors
Asynchronous servo / main spindel motors
Synchronous Servomotors
Torque motors
Motor spindles
Linear Motors
Distributed Drive Technology
AC converters
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Further Topics
Solutions for packaging
Machine tools
Services
References

Permanent-magnet synchronous motors 1FU8

Permanentmagneterregte Synchronmotoren, SIEMOSYN 1FU8

The 1FU8 SIEMOSYN motors are permanent-magnet synchronous motors with short-circuit cage for an asynchronous automatic start. They can be operated on the supply system as drives with constant speed or on a converter as variable-speed, single or group drives. The SIEMOSYN motors are used where generally high demands are placed on the speed constancy and the accuracy of the synchronous operation of several motors in a motor grouping.

1FU8 permanent-magnet synchronous motors - for single and group drives

  • Speed synchronism and accuracy
    Motors in group drives run synchronously without additional work; the motor speed is independent of the load
  • Low cabling and installation costs
    The motors do not require a speed encoder
  • High efficiency - low losses
    Low rotor and exciter losses compared to induction motors because of the operating principle
  • High maximum speeds up to 15,000 rpm

1FU8 permanent-magnet synchronous motors - overview of the product range

Rated speed*: 1,000 - 3,000 rpm
Rated power*: 0.31 - 22.9 kW
Rated torque*: 1.3 - 59.6 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1FU8 permanent-magnet synchronous motors - typical areas of application

Production machines (e.g. chemical fibers, glass industry, texturizing plants, rolling mills, transport systems)

All about Permanent magnet excited synchronous motors
Motion Control Motors
Motion Control Motoren
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use