Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
Automation Systems
PLC SIMATIC
MC System SIMOTION
Hardware platforms
Software
Runtime-Software
Engineering-Software
SIMOTION SCOUT
STARTER
Supplementary System Components
Solutions with SIMOTION
CNC SINUMERIK
System cables/Control cabinets
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Further Topics
Solutions for packaging
Machine tools
Services
References
Easy to use, simple and suitable for everybody

Engineering-Software

The SCOUT engineering system supports you step-by-step and makes the engineering simple and efficient.

You have the choice with the programming of SIMOTION: graphically with Motion Control Chart (MCC), as commonly used in the PLC with ladder logic (LAD) / function block diagram (FBD) or with the higher-level language Structured Text (ST). The SCOUT engineering system understands them all. In addition to motion control commands (e.g. Home axis), commands for I/O access, logic and calculation, subroutine calls and control of the program flow are also available. Complex motion relationships can also be easily programmed using the cam editors.

All data for a machine is managed in a project:

Configuration data, programs, motion profiles and drive data. The appropriate tools are then called from the central project management, e.g. for the input of a cam or the commissioning of a drive.

SCOUT also supports the testing, the commissioning and the error diagnostics of SIMOTION applications with a range of functions, such as Program status, Control variables, the Trace and the axis control panel.

All about Engineering-Software
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use