Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Distributed Drive Technology
AC converters
SIMODRIVE 611
SIMODRIVE POSMO
SIMOVERT MASTERDRIVES
Motion Control
Vector Control
SINAMICS S120
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Further Topics
Solutions for packaging
Machine tools
Services
References
For demanding continuous processes

SIMOVERT MASTERDRIVES Vector Control

SIMOVERT MASTERDRIES Vector Control When continuous processes - at ratings of up to 6,000 kW-place high demands on the automation and drive systems, then you are making the right choice with the worldwide successful SIMOVERT MASTERDRIVES Vector Control frequency converters.

You are then selecting

  • Low engineering costs
    resulting from the Drive-ES Engineering Tool which is uniform on all levels and
    a single control, parameter and operating concept
  • Universal usability
    achieved by perfect adaptation to Totally Integrated Automation and
    by controlling all three-phase asynchronous motors (up to 690 V)
  • High flexibility and precision
    through modular, plug-in option cards and
    through an Active Front End for clean networks



Power package for the smallest space
SIMOVERT MASTERDRIVES Compact PLUS Our SIMOVERT MASTERDRIVES family of drives in the Compact PLUS design is admirably suited to tackle all applications requiring the highest power rating in the smallest space. This drive system has now been expanded with inverters (DC-AC units) up to 37 kW (50 HP).
Read or order our marketing material.
Further information on the subject
Compact PLUS design
Unbeatable and the most compact with Vector Control Kompakt PLUS
The Standard
SIMOVERT MASTERDRIVES is the standard for productive drive solutions
All about SIMOVERT MASTERDRIVES Vector Control
SIMOVERT MASTERDRIVES Compact PLUS
Compact PLUS Compact PLUS design now from 0.55 kW to 37 kW (30 HP to 50 HP)
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use