Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Permanent magnet excited synchronous motors
Asynchronous servo / main spindel motors
Synchronous Servomotors
Servomotors 1FK7
Servomotors 1FT6
Servomotors 1FT7
Servomotors 1FS6
Torque motors
Motor spindles
Linear Motors
Distributed Drive Technology
AC converters
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Further Topics
Solutions for packaging
Machine tools
Services
References

Explosion-protected synchronous motors 1FS6

The 1FS6 motors are permanent-magnet synchronous motors for use in Zone 1 hazardous areas. They are designed in compliance with the EEx de II C T3 degree of protection and certified according to the ATEX guidelines 94/9/EG and also have CSA Approval for Class 1, Zone 1, Temperature Class T3 (CAN / CSA 79-1-95 "Flameproof Enclosure")

1FS6 explosion-protected synchronous motors - for use in Zone 1 hazardous areas

  • Certified according to ATEX guidelines 94/9/EG
  • Natural cooled motor
    with separate terminal boxes for power, encoder system and temperature sensors

1FS6 explosion-protected synchronous motors - overview of the product range

Rated speed*: 1,500 - 6,000 rpm
Rated power*: 1.2 - 12.4 kW
Static torque*: 7.6 - 76 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1FS6 explosion-protected synchronous motors - typical areas of application

  • For all industrial sectors and machines in Zone 1 hazardous areas
  • Production machines (e.g. flexographic printing and platen-printing machines,
    bottling lines, lacquering and film coating plants)
All about Servomotor 1FS6
Motion Control Motors
Motion Control Motoren
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use