Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Distributed Drive Technology
AC converters
SIMODRIVE 611
SIMODRIVE POSMO
SIMOVERT MASTERDRIVES
Motion Control
Vector Control
SINAMICS S120
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Further Topics
Solutions for packaging
Machine tools
Services
References
For cyclic high-dynamic performance machines

SIMOVERT MASTERDRIVES Motion-Control

Motion Control A new innovation has extended the technological function scope of SIMOVERT MASTERDRIVES AC drive converters.

This well-proven series is now even more versatile and flexible: SIMOVERT MASTERDRIVES is now supplemented by the Motion Control (MC) version and the units have been provided with an even higher level of functionality and the output range has been extended downwards

Power package for the smallest space
SIMOVERT MASTERDRIVES Compact PLUS Our SIMOVERT MASTERDRIVES family of drives in the Compact PLUS design is admirably suited to tackle all applications requiring the highest power rating in the smallest space. This drive system has now been expanded with inverters (DC-AC units) up to 37 kW (50 HP).
Read or order our marketing material.
Motion Control

The new MC unit version (Motion Control; refer to the Fig.) is harmoniously integrated in the unified overall concept of the SIMOVERT MASTERDRIVES AC drive converters. It fulfills users' requirements for an even higher dynamic performance and accuracy of variable-speed drives at an unbeatable price.

Further information on the subject
Design
Motion control can be used centrally in the SIMATIC M7 system or in a distributed MASTERDRIVES MC system.
Technological functions
The technological functions are integrated into SIMOVERT MASTERDRIVES Motion Control.
Technical data
All about SIMOVERT MASTERDRIVES Motion-Control
SIMOVERT MASTERDRIVES Compact PLUS
Compact PLUS Compact PLUS design now from 0.55 kW to 37 kW (30 HP to 50 HP)
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use