The 1PH4 motors are induction motors with very compact dimensions. They satisfy the highest demands on dynamic response, speed setting range, smooth-running properties and resistance to transverse forces. The 1PH4 motors are optimized for applications with extreme ambient conditions.
1PH4 induction motors - the water-cooled rugged motors for special sectors
Can be used universally also under extreme ambient conditions
Low noise level
Require very little space
1PH4 induction motors - overview of the product range
Rated speed*:
1,500 - 2,000 rpm
Rated power*:
7.5 - 65 kW
Rated torque*:
45 - 330 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"
1PH4 induction motors - typical areas of application
Main spindle drive for machine tools
Applications with extreme ambient conditions
Applications in which the environment may not be subject to a thermal load