Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Products & Systems
Drive Technology
Converters
Motors
Servo and main spindle motors
Direct drives
Linear Motors
Linear Motors 1FN3
Linear motors 1FN6
Complete linear axis –profile rail slide LTS
Torque motors
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Further Topics
Solutions for packaging
Machine tools
Services
References

Linear motors 1FN6

The electrical gear rack

With the 1FN6 series, Siemens offers natural and water cooled synchronous linear motors that stands out due to their magnet-free secondary section. This enables highly dynamic applications with long traverse distances to be implemented cost-effectively. Furthermore, the magnet-free secondary section ensures that the highly dynamic linear motor can be used in environmental conditions in which the usage of magnetic secondary parts is not normally desired.
As the shape of the secondary section resembles a gear rack and can potentially be used in place of a classic gear rack solution, the term "Electrical gear rack" has been coined for the 1FN6 linear motor.

1FN6 linear motors - highlights

  • High force density and energy-efficiency
  • High level of dynamics and precision as well as great controllability
  • Low thermal expansion and high degree of robustness
    due to large air gap

1FN6 linear motors - technical overview

Natural Cooling Water Cooling
Maximum force Fmax *: 157...8080 N 157...1890 N
Maximum speed at FN *: bis 1280 m/min bis 852 m/min
Overload capability *: 2,5 x FN 1,32 x FN
* Depending on the version and type
Detailed technical data can be found on the right-hand side under All about... --> Technical Information --> Technical overview

1FN6 linear motors - typical application areas

On account of the secondary section track without magnetic influence, the 1FN6 is ideal for highly dynamic applications with long traversing paths resp. applications in which the use of magnetic secondary sections is not requested. Examples:

  • Link facilities, assembly and transfer lines
  • Handling gantries and robotic applications with long traversing paths
  • Water jet and laser cutting machines with long horizontal traversing axes

1FN6 linear motors are optimally suited for operating the SINAMICS S120 drive system.

All about 1FN Linear Motors
Motion Control Motors
Motion Control Motors
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2010 - Corporate Information - Privacy Policy - Terms of Use