The profile rail slide LTS is a complete preassembled linear axis based on 1FN3 linear motors from Siemens that has been developed in close cooperation with SKF. This all-in-one solution comprises linear guide, slide, 1FN3 linear motor, encoder and energy chain and can be ordered from SKF.
Highly precise and ready-to-install linear complete solution:
Read-to-install complete solution for linear movements incl. linear guide, slide, linear motor, encoder and energy chain
Self-cooled 1FN3 linear motor with cooling ribs, integrated in the Siemens drive technology (engineering / commissioning tools)
The complete solution can be tailored to meet specific customer requirements in cooperation with SKF
Typical applications
Laser machining operations, such as cutting, marking or rapid prototyping as well as electronic production processes, e.g. fitting, bonding, inspection