SIMOTION Top Loading
"Top Loading? Path planning? Transformation? Opt for standards" – With the Top Loading standard library, you will quickly, easily and thus economically configure your machine application for handling tasks.
With SIMOTION Top Loading, you get standard blocks for your application with already implemented standard kinematics. Via a simple interpolation point definition with a possibility for circular and polynomial smoothing, you can quickly describe the path in two- or three-dimensional space.
You can easily and completely implement your solution using simple commands or more complex motion commands. The creation of traversing programs and their execution in automatic or single-step mode is also supported.
This leads to time savings of up to 50% compared to conventional programming. Convincing advantages:
- Fast commissioning
Through support in standard tasks such as parameterizing and programming
- Reduction in development costs
As a machine builder you can concentrate on your specific know-how
- Simple integration into existing packaging installations
Handling functionality integrated on the same or another SIMOTION control independent of its design version (C, D or P) and by utilizing software standards which are already integrated or can be integrated into the libraries (e.g. OMAC PackMl machine state model, OMAC PackAL function blocks, OMAC PackTags data elements).