Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Permanent magnet excited synchronous motors
Asynchronous servo / main spindel motors
Synchronous Servomotors
Torque motors
Torque- motors 1FW3
Torque- motors 1FW6
Motor spindles
Linear Motors
Distributed Drive Technology
AC converters
Engineering Software
Automation Systems
Communication
SIMODRIVE sensor measuring systems
Safety Integrated
Further Topics
Solutions for packaging
Machine tools
Services
References

Built-in torque motors 1FW6

The built-in torque motor for applications with very high torques
and high precision

Torque Motoren 1FW6

Built-in torque motors are liquid-cooled, multi-pole permanent-magnet AC synchronous motors. The motors are supplied as built-in components. In addition a bearing and an encoder system are required for a complete drive unit.

1FW6 built-in torque motors for:

  • High dynamic response
  • High repeatability
  • No mechanical transmission elements such as couplings or gearboxes required

1FW6 built-in torque motors - overview of the product range:

Rated speed*: 40 - 430 rpm
Rated torque*: 109 - 4,590 Nm
Maximum torque*: 179 - 8,570 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1FW6 built-in torque motors - typical areas of application

  • Rotary indexing machines, rotary tables, swivel axes
  • Rotary axes (A, B, C axis in 5-axis machine tools)
  • Turret indexing and cylinder indexing for single-spindle and multi-spindle machines
  • Dynamic tool magazine
  • Rotating spindles in milling machines

All about Built-in torque motors 1FW6
Motion Control Motors
Motion Control Motoren
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use