Deutsch | English
Site Map | Contatti | Index
Home  |  Prodotti & Soluzioni  |  News Center  |  e-commerce  |  Support
[Advanced]
Prodotti & Sistemi
Tecnica d'azionamento
Sistemi di automazione
PLC SIMATIC
SIMOTION
Piattaforme hardware
SIMOTION D
SIMOTION C
SIMOTION P
Pannelli frontali
SIMOTION P350
Referenze
Software
Componenti di sistema complementari
Soluzioni con SIMOTION
CNC SINUMERIK
Sistemi di cablaggio/armadi di comando
Comunicazione
Safety Integrated
Prodotti di settore
Altre Teme
Soluzioni per deformazione metallica
Macchine utensili
Servizi
Referenze
SIMOTION P

Referenze

IWU Chemnitz, Germany

PROFINET ensures ultrafast safe control

Retrofitting a press control using PROFINET

With this 16-point die cushion control, the SIMOTION P350-3 V4.1.1 – combined with high-speed ET200S HS PN I/Os – is used for the first time on a real press. This project is also a proof of the superior performance of the SIMOTION device featuring short cycle times (16 hydraulic axes, 250µs PN cycle). At present, the P350-3 is the only Siemens controller that can use high-speed I/Os. The consistent use of the SIMOTION technology objects ensures stable machine operation independently of the cycle time.

Tutti i riferimenti - SIMOTION P

Titolo Macchina / Cliente
PROFINET ensures ultrafast safe control Retrofitting a press control using PROFINET
IWU Chemnitz, Germany
PROFINET - the new standard for future-oriented automation sloutions PC-based automation with Simotion P350 and PROFINET with IRT
Strothmann, East Westphalia (Germany) / Chery Automobile in China

Stampa
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use