Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Permanent magnet excited synchronous motors
Asynchronous servo / main spindel motors
Synchronous Servomotors
Servomotors 1FK7
Servomotors 1FT6
Servomotors 1FT7
Servomotors 1FS6
Torque motors
Motor spindles
Linear Motors
Distributed Drive Technology
AC converters
Engineering Software
Automation Systems
Communication
Safety Integrated
Industry-specific products
Further Topics
Solutions for Metalforming
Machine tools
Services
References

Synchronous motors 1FK7

Compact motor for low power applications with natural cooling

The 1FK7 motors are very compact, permanent-magnet synchronous motors that are available in the High Dynamic and Compact versions. They have a high overload capability and rotatable connectors.

1FK7 synchronous motors - top standard for synchronous motors


1FK7 Compact (CT)
  • The universal motor for a wide range of applications
  • Space-saving installation through very high power density
  • Large range of motors in the shaft heights 20 to 100

1FK7 High Dynamic (HD)
  • The sprinter in the ramp-up time
  • Very high acceleration capability due to low rotor moment of inertia
  • For highly dynamic applications with low load moment of inertia

1FK7 synchronous motors - overview of the product range

Rated speed*: 2,000 - 6,000 rpm
Rated power*: 0.05 - 8.2 kW
Static torque*: 0.18 - 48 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1FK7 synchronous motors - typical areas of application

  • Machine tools (e.g. feed drives)
  • Robots and handling systems
  • Packaging, plastics and textile machines
  • Wood, glass, ceramics and stone processing machines
  • All types of auxiliary axes

Further Information

1FK7 synchronous motors as geared motors
All about Servomotors 1FK7
Motion Control Motors
Motion Control Motoren
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use