Deutsch | Italiano
Site Map | Contact | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products & Systems
Drive Technology
AC motors
Permanent magnet excited synchronous motors
Asynchronous servo / main spindel motors
Servo- motors 1PH4
Servo- motors 1PH7
Servo- motors 1PL6
Hollow-shaft motors 1PM4
Hollow-shaft motors 1PM6
Synchronous Servomotors
Torque motors
Motor spindles
Linear Motors
Distributed Drive Technology
AC converters
Engineering Software
Automation Systems
Communication
Safety Integrated
Industry-specific products
Further Topics
Solutions for Metalforming
Machine tools
Services
References

Induction motors 1PM4

Compact motor for high speeds with a hollow shaft and liquid cooling

The 1PM4 motors are induction motors with a hollow shaft. They satisfy the highest demands on maximum speed, smooth-running and vibration properties. The motors are prepared for the mounting of a rotary inlet for feeding liquids (cooling lubricants) through the rotating motor shaft for the internal tool cooling. The motors are optimized for applications with extreme ambient conditions (temperature, pollution, humidity) that do not permit air cooling.

1PM4 induction motors - the liquid-cooled hollow shaft motors

  • Internal tool cooling
  • Short ramp-up and braking times
  • Can be used universally also under extreme ambient conditions

1PM4 induction motors - overview of the product range

Max. speed*: Up to 18,000 rpm
Rated power*: 3.7 - 27 kW
Rated torque*: 24 - 172 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1PM4 induction motors - typical areas of application

Main spindle drive for machine tools (directly coupled) with internal tool cooling or directly driven tools with internal cooling.
For applications

  • With extreme ambient conditions
  • In which the environment may not be subject to a thermal load

All about 1PM4 hollow-shaft motors
Motion Control Motors
Motion Control Motoren
Do you know about our range of motors for Motion Control applications?
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use