Electronic Transfer

Electronic transfer systems are used to transport workpieces within a press using transfer press tools or large-part presses. These electrically driven transfers provide high flexibility and a high degree of motion freedom. They are provided as stand-alone machines or integrated as universal transfer in the press. The parts are transported in the press cycle from one stage to the next stage using a gripper system with two or three travel directions..
With our automation solution, you profit from:
- Intelligent software concepts
for the flexible parameterization of the motion sequence
- Low production downtimes
for example, for the maintenance and commissioning after tool replacement
- Dynamic and damage-reducing motion control
thanks to the powerful positioning controllers.